text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 1-4

Catalog No. : CIC1-4

Description:  PIPE/COND SEAL 1IN, LENGTH 2-13/32

UPC: 783786712823

Flood-Seal Pipe/Conduit Seals, pipe size 1, conductor range (4) 14-4, decimal range SL-.380, outside body - length 2 -13/32 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

25 Pieces, Fits 1 inch Pipe, 4 Outlets for Conductor Sizes #14 to #4 AWG

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

1-15/32 in

Size

Base Length 2-9/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant