text.skipToContent text.skipToNavigation

Catalog No. : CIC-93

Description:  C 93 ALUM ROUND COVER

UPC: 622538815545

Made or assembled in Canada.

Round Weatherproof Cover, 4-3/16 Inch Diameter, Aluminum, For 4 Inch Weatherproof Round Box, Includes Gasket and Mounting Screws
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Application

For 4 in. weatherproof round box

Specifications

Material

Stamped Aluminum

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441302 N/A 1416291_2003-03-03 N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Diameter

106.3498 mm

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

Y

Sealable

Y