Catalog No. : CIC-8448
Description: C-8448 ROUND ALUM BOX
UPC: 622538814487
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Weatherproof boxes |
|
Application |
For branch conduits |
Specifications
|
Material |
Aluminum |
|
Color |
Silver |
|
Cable Entry |
5 |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 Inches x 1-5/8 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 5043-131 | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Cover model |
Blind cover |
|
Cover attachment |
Screwed |