Alternate Catalog No. : CIBC-1 1/4
Catalog No. : CIBC-11/4
Description: 1-1/4 BLANK ALUM COVER
UPC: 622538052933
Blank Cover for Aluminum Conduit Fittings (Stamped Aluminum) 1-1/4 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Screws Not Included |
|
Application |
For Aluminum Conduit Fittings |
Specifications
|
Material |
Stamped Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Hub Size |
1-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |