text.skipToContent text.skipToNavigation

Catalog No. : CIBC-1

Description:  1 BLANK ALUM COVER

UPC: 622538815132

Made or assembled in Canada.

Blank Cover for Aluminum Conduit Fittings (Stamped Aluminum) 1 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit fitting body

Special Features

Screws Not Included

Application

For Aluminum Conduit Fittings

Specifications

Material

Stamped Aluminum

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Hub Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441202 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here