Catalog No. : CI97101
Description: SS PLATE DUPLEX RECEPT 1 GANG
UPC: 622538440167
Made or assembled in Canada.
Stainless steel wall plate. Duplex receptacle.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
Category |
Wallplates |
Specifications
Gang |
1 |
Material |
Stainless Steel |
Color |
Silver |
NEMA Color |
Grey (Slate) |
Classifications
Brand Name |
Iberville |
Standard |
UL E2969, CSA 5043 |
Dimensions
Thickness |
0.187 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000007 Cover frame for domestic switching devices
Mounting direction |
Vertical |
Material |
Metal |
Material quality |
Stainless steel |
Colour |
Stainless steel |
Transparent |
N |