Catalog No. : CI97091
Description: SS PLATE 15 AMP RECEPTACLE
UPC: 622538440174
Made or assembled in Canada.
Stainless steel wall plate. Single receptacle 1-13/32 inches diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wallplates |
Specifications
|
Gang |
1 |
|
Material |
Stainless Steel |
|
Color |
Silver |
|
NEMA Color |
Grey (Slate) |
Classifications
|
Brand Name |
Iberville |
|
Standard |
UL E2969, CSA 5043 |
Dimensions
|
Thickness |
0.187 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 5043-178 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC000007 Cover frame for domestic switching devices
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Material quality |
Stainless steel |
|
Colour |
Stainless steel |
|
Transparent |
N |