Catalog No. : CI97011
Description: SS BLANK BOX MOUNT 1 GANG
UPC: 622538440136
Made or assembled in Canada.
Stainless steel wall plate. Blank box mounting 3.281 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wallplates |
Specifications
|
Gang |
1 |
|
Material |
Stainless Steel |
|
Color |
Silver |
|
Mounting |
Direct |
|
NEMA Color |
Grey (Slate) |
Classifications
|
Brand Name |
Iberville |
|
Standard |
UL E2969, CSA 5043, CSA 12798 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29700 | 441302 | N/A | N/A | N/A |
| CSA | 5043 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC000007 Cover frame for domestic switching devices
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Material quality |
Stainless steel |
|
Colour |
Stainless steel |
|
Transparent |
N |