Catalog No. : CI8912
Description: NO 12 JACK CHAIN
UPC: 622538680815
Chain, Jack, Trade Size #12, Working Load 29 Pounds, Zinc Plated Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Inner pack of 50 |
Specifications
|
Material |
Zinc Plated Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
#12 |
ETIM Classification
ETIM
EC000050 Chain
|
Model |
Link chain |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |