Catalog No. : CI8910
Description: NO 10-T JACK CHAIN
UPC: 622538680792
Chain, Jack, Trade Size #10-T, Working Load 43 Pounds, Zinc Plated Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Inner pack of 50 |
Specifications
|
Material |
Zinc Plated Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
#10-T |
ETIM Classification
ETIM
EC000050 Chain
|
Model |
Link chain |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |