Catalog No. : CI8108
Description: OFFSET NIPPLE 1
UPC: 622538699527
Nipple, 3/4 Inch Offset, Trade Size 1 Inch, Zinc Alloy
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Zinc alloy |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Other |
|
Material quality |
Other |
|
Model |
Other |
|
Material sealing |
No sealing |