text.skipToContent text.skipToNavigation

Catalog No. : CI808

Description:  LOOMEX 2 SCREW CONNECTOR 1

UPC: 622538728081

Fitting, Two Screw, Trade Size 1 Inch, Clamping Range 0.50 Inch-1.04 Inch, Width 2 Inches, Zinc Alloy, Suggested Application NMD90 4/2-2/2, 8/3-4/3
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 4/2-2/2, 8/3-4/3

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

12798

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA LR12798 441405 N/A N/A N/A
UL E17583 N/A N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N