text.skipToContent text.skipToNavigation

Catalog No. : CI7908

Description:  1 3 PIECE COUPLING

UPC: 622538299086

1 Inch, 3-Piece Coupling, Machined Steel, Zinc Galvanized, CSA Certified, For Rigid Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Machined Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Trade Size

1 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 58382 908501 N/A N/A N/A
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Steel

Colour

Natural colour

Inner diameter

25.4 mm

Outer diameter

25.4 mm

Documents/Support Tools

Sales Drawing

Click here