Catalog No. : CI7906
Description: 3/4 3 PIECE COUPLING
UPC: 622538299062
3/4 Inch, 3-Piece Coupling, Machined Steel, Zinc Galvanized, CSA Certified, For Rigid Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Machined Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Trade Size |
3/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 58382 | 908501 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Inner diameter |
19.05 mm |
|
Outer diameter |
19.05 mm |
Documents/Support Tools
|
Sales Drawing |