Catalog No. : CI7538
Description: DUAL SIDED STRAP
UPC: 622538094070
Made or assembled in Canada.
Strap, One-Hole Double Sided, Hole Size 3/16 Inch, Maximum Flexible Conduit Diameter 1.05 Inch, Galvanized Steel, For use with 3/8 Inch, 1/2 Inch, and 3/4 Inch EMT, Rigid Conduit, Flexible Conduit, or Teck Cables
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
Specifications
|
Material |
Galvanized Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
1.05 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441501 | N/A | 1568259 | N/A |
| CSA | 3313 | 441503 | N/A | 1568259 | N/A |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |