text.skipToContent text.skipToNavigation

Catalog No. : CI73

Description:  ONE SCR FTG 1IN ZINC ALLOY

UPC: 622538702739

Made or assembled in Canada.

Fitting, One Screw, Trade Size 1 Inch, Clamping Range 0.93 Inch - 1.47 Inch, Zinc Alloy, Suggested Application NMD90 2/2, 2/3 and AC90 8/2-6/2, 8/3-3/3, 8/4-3/4
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

NMD90 (loomex) 2/2, 2/3 - AC90 (BX) 3/3, 3/0/3, 2/4 - 1/4 - FMC 3/4 in., 1 in. trade size

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 2472776_2012-05-24 N/A
CSA AP58382 908501 N/A N/A N/A