Catalog No. : CI72-C-10
Description: 4-11/16IN SQ 1 DEVICE RAISED 1/8IN
UPC: 622538423450
Made or assembled in Canada.
Single device cover for 4-11/16 inches square box. Raised 1/8 inch (1.7 cubic inches).
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4-11/16 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 2592919_2013-05-08 | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Shape |
Square |