Catalog No. : CI72
Description: ONE SCR FTG 3/4IN ZINC ALLOY
UPC: 622538702722
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
NMD90 (loomex) 4/2, 3/2, 4/3, 3/3 - AC90 (BX) 6/2, 8/3, 3/3, 8/4, 3/4 - ACG90 (BX) 10/4, FMC 1/2 in., 3/4 in. trade size |
Specifications
|
Material |
Zinc alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | 2472776_2012-05-24 | N/A |
| CSA | AP5382 | 908501 | N/A | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |