text.skipToContent text.skipToNavigation

Catalog No. : CI70

Description:  ONE SCR FTG 3/8IN ZINC ALLOY

UPC: 622538701701

Fitting, One Screw, Trade Size 3/8 Inch, Clamping Range 0.13 Inch - 0.70 Inch, Zinc Alloy, Suggested Application NMD90 14/2-10/2, 14/3-10/3 and AC90 14/2-10/2, 14/3-10/3, 14/4-10/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

NMD90 (loomex) 14/2, 12/2, 10/2, 14/3, 10/3 - AC90 (BX) 14/2, 12/2, 10/2, 14/3, 12/3, 10/3, 14/4

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

3/8 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441401 N/A 3313-81_1998-08-20 N/A
CSA 3313 441408 N/A 3313-88_1987-02-03 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N