text.skipToContent text.skipToNavigation

Catalog No. : CI6708-IT

Description:  INSUL 90DEG L-T FTG 1IN ZNC ALLOY

UPC: 622538756732

Fitting, Insulated 90 Degree Liquidtight, Trade Size 1 Inch, Knockout Size 1 Inch, Length 3.86 Inches, Width 3.46 Inches, Thread Length 0.58 Inch, Zinc Alloy
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Connection

Threaded

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

CSA 700501

Dimensions

Size

1 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA 700501 441202 N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N