text.skipToContent text.skipToNavigation

Catalog No. : CI66-XL

Description:  LARGE PROTECTOR PLATE

UPC: 622538128492

Prevents cable damage without obstructing dry wall installation. A complete protector plate family to meet the requirements of CEC Rule 12-516.

Steel protector plate 4-1/4 inches width x 3-3/4 inches height.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable protectors

Specifications

Color

Silver

Material

Steel

Classifications

Brand Name

Iberville

Standard

CSA 3313
CSA 3313

Dimensions

Width

4-1/4 in

Length

4-1/4 in

Height

3-3/4 in

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y