Catalog No. : CI66
Description: PROTECTOR PLATE WOOD STUD
UPC: 622538620668
Prevents cable damage without obstructing dry wall installation. A complete protector plate family to meet the requirements of CEC Rule 12-516.
Steel protector plate 1-3/8 inches width x 3 inches height.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
Category |
Cable protectors |
Specifications
Color |
Silver |
Material |
Steel |
Classifications
Brand Name |
Iberville |
Standard |
CSA 3313 |
Dimensions
Width |
1-3/8 in |
Length |
1-3/8 in |
Height |
3 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |
Documents/Support Tools
Sales Drawing |