Catalog No. : CI6110-IT
Description: LT CONNECTOR - IRON - 1-1/4 - INSUL
UPC: 622538752109
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Conduit Fittings for Liquidtight Needs |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Electroplated Zinc |
|
Color |
Metallic |
|
Insulation |
yes |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70869 | 441202 | N/A | 2660029 | N/A |
| UL | E137781 | N/A | DWMU | N/A | N/A |
|
Nominal size in inch |
1 1/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Material housing |
Other |
|
Surface protection |
Other |
|
Thread length |
17.46 mm |
|
Approved in combination with protective conduit CSA |
N |
Documents/Support Tools
|
Sales Drawing |