text.skipToContent text.skipToNavigation

Catalog No. : CI6108-IT

Description:  LT CONNECTOR - IRON - 1 - INSULATED

UPC: 622538752086

Liquidtight Conduit Fitting, Straight, Trade Size 1 Inch, Knockout Size 1 Inch, Insulated Throat, Malleable Iron with a Zinc Electroplated Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Conduit Fittings for Liquidtight Needs

Specifications

Material

Malleable Iron

Finish

Electroplated Zinc

Color

Metallic

Insulation

yes

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 70869 441202 N/A 2660029 N/A
UL E137781 N/A DWMU N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Material housing

Other

Surface protection

Other

Thread length

15.875 mm

Approved in combination with protective conduit CSA

N

Documents/Support Tools

Sales Drawing

Click here