text.skipToContent text.skipToNavigation

Catalog No. : CI6108

Description:  LT CONNECTOR - IRON - 1

UPC: 622538751089

Liquidtight Conduit Fitting, Straight, Trade Size 1 Inch, Knockout Size 1 Inch, Steel with a Zinc Electroplated Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Conduit Fittings for Liquidtight Needs

Specifications

Material

Steel

Finish

Electroplated Zinc

Color

Metallic

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 70869 441202 N/A 2660029 N/A
UL E137781 N/A DWMU N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Material housing

Steel

Surface protection

Other

Thread length

15.875 mm

Approved in combination with protective conduit CSA

N

Documents/Support Tools

Sales Drawing

Click here