Catalog No. : CI5306
Description: PULL ELBOW EMT TO EMT 3/4
UPC: 622538273062
Fitting, Pull Elbow EMT to EMT, Trade Size 3/4 Inch, Zinc Alloy
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Zinc alloy |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
|
Standard |
12798 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441601 | N/A | N/A | N/A |
| CSA | 244778 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Surface polished |
N |