Catalog No. : CI5153
Description: EMT/FLEX CPLG .5IN COND SZ3/8IN ZNC
UPC: 622538281531
Couplings, EMT/Flexible Conduit, Trade Size EMT 1/2 Inch Flexible Conduit 3/8 Inch, Clamping Range 0.17 Inch - 0.63 Inch, Zinc Alloy
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Zinc alloy |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
|
Standard |
12798 |
Dimensions
|
Size |
1/2 Inch / 3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
| CSA | 12798 | 441601 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Other |