Catalog No. : CI5008
Description: EMT SET SCREW CONN-ZINC 1
UPC: 622538250087
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Concrete-tight |
Specifications
|
Material |
Zinc alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
UL E16592 , CSA LR12798 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR12798 | 441601 | N/A | N/A | N/A |
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Nominal size in inch |
1 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |