text.skipToContent text.skipToNavigation

Catalog No. : CI5

Description:  CBL STRAP HT 1.06IN W 1.25IN AL

UPC: 622538666154

Strap, Cable, Hole Size 7/32 Inch, Height 1.06 Inch, Width 1.25 Inch, Flexible Conduit Size 1/2 Inch, Aluminum, Suggested Application AC90 4/2–2/2, 4/3–2/3, 6/4–4/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For 4/2-2/2, 4/3-2/3, 6/4-4/4

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Dimensions

Size

3/3-2/3

Width

1.25 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441401 N/A N/A N/A
CSA 3313 441501 N/A N/A N/A
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Aluminium

Halogen free

Y

UV resistant

Y