text.skipToContent text.skipToNavigation

Catalog No. : CI4090

Description:  BX CABLE CONNECTOR 4

UPC: 622538726902

Connector, 90 Degree, Trade Size 4 Inches, Clamping Range 4.17 Inch - 4.62 Inch, Zinc.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Also suitable for ACWU90 (of equivalent diameters) in dry locations

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Iberville

Standard

CSA 3313

Dimensions

Size

4 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A 244778_2016-05-18 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

4 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N