Catalog No. : CI4040
Description: CABLE CONNECTOR 1/2
UPC: 622538710406
Descriptors
|
Category |
Electrical fittings |
|
Application |
NMD90 (Loomex) 14/2-10/2, 14/3-10/3, 2 cables 14/2 |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Connection |
Compression |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441405 | N/A | 2094984 | N/A |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Steel |
|
Surface protection |
Other |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
|
Sales Drawing |