Catalog No. : CI4006-JAR80
Description: NONMETALLIC FITTING 3/4 IN
UPC: 622538130853
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Plastic |
|
Color |
Blue |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
3/4 Inch |
|
Wire Size |
12/2 to 6/2, 14/3 to 6/3 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (CI4006) | N/A | N/A | N/A | N/A |
| CSA | 3313 | 441405 | N/A | 1895035_2018-03-26 | N/A |
| UL | (CI4006) | N/A | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
Internal thread |
|
Type of connection |
Thread |
|
One-piece |
Y |
|
Material screw gland |
Other |
|
Colour |
Other |