text.skipToContent text.skipToNavigation

Catalog No. : CI4006-JAR200

Description:  NMT FTG 3/4 IN APP 12/2-6/3 200PACK

UPC: 622538130846

Made or assembled in Canada.

Connector, Non-Metallic Sheathed Cable, Size 3/4 Inch, Total Length 15/16 Inch, Width 7/8 Inch, Clamping Range Minimum 0.22 Inch to Maximum 0.65 Inch, Non-Metallic, Suggested Application 12/2-10/2-8/2-6/2, 14/3-12/3-10/3-8/3-6/3, 2 cables: 2 x 12/2 - 2 x 10/2, 1 x 12/2 + 1 x 10/2, Pack of 200
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Wire connectors

Specifications

Material

Plastic

Color

Blue

Classifications

Brand Name

Iberville

Dimensions

Size

3/4 Inch

Wire Size

12/2 to 6/2, 14/3 to 6/3

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA (CI4006) N/A N/A N/A N/A
CSA 3313 441405 N/A 1895035_2018-03-26 N/A
UL (CI4006) N/A N/A N/A N/A
UL E17583 N/A PXJV N/A N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

3/4 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Type of connection

Thread

One-piece

Y

Material screw gland

Other

Colour

Other