Catalog No. : CI4004
Description: LOOMEX PLASTIC CONNECTOR 1/2
UPC: 622538740045
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
NMD90 (Loomex) 14/2-12/2-10/2, 14/3-12/3-10/3, 2 cables 2 x 14/2 - 2 X 12/2, 1 X 14/2 + 1 X 12/2 |
Specifications
|
Material |
Plastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Iberville |
|
Standard |
UL e17583 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441405 | N/A | 1895035_2018-03-26 | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
Internal thread |
|
Type of connection |
Thread |
|
One-piece |
Y |
|
Material screw gland |
Other |
|
Colour |
Grey |