text.skipToContent text.skipToNavigation

Catalog No. : CI4000

Description:  CABLE CONNECTOR

UPC: 622538726001

Connector, Two Screw, Trade Size 4 Inches, Clamping Range 4.40 Inches - 4.55 Inches, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

With plastic bushing

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441401 N/A 2082947_2010-10-28 N/A
CSA 3313 441408 N/A 2082947_2010-10-28 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

4 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N