Catalog No. : CI4
Description: CBL STRAP HT .81IN W 1.06IN AL
UPC: 622538666147
Strap, Cable, Hole Size 3/16 Inch, Height 0.81 Inch, Width 1.06 Inch, Flexible Conduit Size 1/2 Inch, Aluminum, Suggested Application AC90 6/2, 6/2, and 8/4
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Metal straps |
|
Application |
For 6/2, 6/3, 8/4 |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
6/2, 6/2, and 8/4 |
|
Width |
1.06 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441401 | N/A | N/A | N/A |
| CSA | 3313 | 441501 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Aluminium |
|
Halogen free |
Y |
|
UV resistant |
Y |