Catalog No. : CI38
Description: FLEXIBLE CONDUIT STRAP 3/8
UPC: 622538666383
Made or assembled in Canada.
Strap, Flexible Conduit, Trade Size 3/8 Inch, Maximum Flexible Conduit Diameter 0.61 Inch, Hole Size 3/16 Inch, Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Application |
For use with flexible conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441501 | N/A | N/A | N/A |
| CSA | 3313 | 441502 | N/A | 1568259_2007-03-20 | N/A |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |