text.skipToContent text.skipToNavigation

Catalog No. : CI3360

Description:  3360 PLASTIC CONNECTOR

UPC: 622538743602

Made or assembled in Canada.

Connector, Non-Metallic Sheathed Cable, Size 1/2 Inch,Clamping Range Minimum 0.30 Inch to Maximum 0.60 Inch, Non-Metallic, Suggested Application 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For 14/2-10/2, 14/3-10/3

Specifications

Material

Plastic

Color

Gray

Classifications

Brand Name

Iberville

Standard

UL e17583

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A 2194330_2012-12-27 N/A
CSA 2884 441405 N/A 2194330_2012-12-27 N/A
UL E17583 N/A PXJV N/A N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Type of connection

Thread

One-piece

Y

Material screw gland

Other

Colour

Grey