text.skipToContent text.skipToNavigation

Catalog No. : CI3108

Description:  GRD ROD CLMP, 1.5-1 PIPE, ZINC/STL

UPC: 622538654014

Made or assembled in Canada.

Zinc Ground Clamp (Zinc/Steel) - Water Pipe Size 1/2 to 1 inch, Wire Size 10 Solid - 2 Stranded, Galvanized Steel 5/8 to 1 Reversible
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Grounding devices or assemblies

Special Features

Reversible on Galvanized Steel

Application

For connecting grounding conductor to either galvanized steel rod or water pipe.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

CSA

Dimensions

Size

Water Pipe Size 1/2 to 1 inch, Wire Size 10 Solid - 2 Stranded, Galvanized Steel 5/8 to 1

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 35379 441404 N/A N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Surface protection

Continuously galvanized