text.skipToContent text.skipToNavigation

Catalog No. : CI3106

Description:  GRD ROD CLMP, 1.5-1IN PIPE, ZNC/STL

UPC: 622538654502

Ground Clamp (Zinc Alloy Body/Steel Screw) - Water Pipe Size 1/2 to 1 inch, Wire Size 10 Solid - 2 Stranded, Galvanized Steel 5/8 to 1 Reversible
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Special Features

Reversible on Galvanized Steel

Application

For connecting grounding conductor to either galvanized steel rod or water pipe.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

CSA

Dimensions

Size

Water Pipe Size 1/2 to 1 inch, Wire Size 10 Solid - 2 Stranded, Galvanized Steel 5/8 to 1

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA 707080 441404 N/A N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Surface protection

Continuously galvanized