text.skipToContent text.skipToNavigation

Catalog No. : CI3

Description:  CBL STRAP HT .57IN W .68IN AL

UPC: 622538666130

Strap, Cable, Hole Size 3/16 Inch, Height 0.57 Inch, Width 0.68 Inch, Aluminum, Suggested Application AC90 10/2, 10/3, and 12/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For 14/3-10/3

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Dimensions

Size

14/3-10/3

Width

0.68 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441501 N/A 2328765 N/A
CSA 3313 441505 N/A 2328765 N/A
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Aluminium

Halogen free

Y

UV resistant

Y