Catalog No. : CI2604
Description: 1/2 GRD INSL. BUSH.
UPC: 622538698049
1/2 Inch Insulated Grounding Bushing, Aluminum, With Solid Copper Lug, CSA Certified, Ground Wire Size AWG 14-6
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 35379 | 441404 | N/A | 2519624_2012-07-30 | N/A |
Documents/Support Tools
|
Sales Drawing |