Catalog No. : CI25-A31
Description: NC25 HX CONNECTOR
UPC: 5020963035890
Descriptors
|
Category |
Electrical fittings |
|
Application |
Allows for Customised Combination of Breakouts |
Specifications
|
Material |
Polyamide/Nylon |
|
Insulation Class |
IP40 |
|
Color |
Black |
|
Temperature Rating |
-40 to 120 C |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS |
Dimensions
|
Size |
Conduit Size NC25/NW22 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Other |
|
Nominal size |
25-25 mm |
|
Colour |
Black |