Catalog No. : CI2424
Description: 3 INSULATED BUSHING
UPC: 622538695246
3 Inch Insulated Metallic Bushing, Aluminum, For Rigid Conduit, 10 Pieces, CSA Certified
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Size |
3 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | LR3313-77 | N/A |
Documents/Support Tools
|
Sales Drawing |