text.skipToContent text.skipToNavigation

Catalog No. : CI2240

Description:  CABLE CONNECTOR 90 3

UPC: 622538724403

Connector, 90 Degree, Trade Size 3 Inches, Clamping Range 2.95 Inch - 3.55 Inch, Zinc, Suggested Application AC901000/3
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 1000/3

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

3 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA 3313 441202 N/A 2094836 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N