Catalog No. : CI2238
Description: BX CABLE CONNECTOR 90 2-1/2
UPC: 622538724380
Descriptors
|
Category |
Electrical fittings |
|
Application |
For 600/3-750/3 |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
2-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 244778 | 441202 | N/A | N/A | N/A |
| CSA | 3313 | 441202 | N/A | 2094836 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 1/2 inch |
|
Model |
90°-Bend |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |