text.skipToContent text.skipToNavigation

Catalog No. : CI2236

Description:  BX CABLE CONNECTOR 90 2

UPC: 622538724366

Connector, 90 Degree, Trade Size 2 Inches, Clamping Range 1.51 Inch - 2.47 Inch, Zinc Alloy, Suggested Application AC90 600/1-1000/1, 2/0/3-400/3, 1/4-4/0/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 600/1-1000/1, 2/0/3-400/3, 1/4-4/0/4

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

2 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA 3313 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N