text.skipToContent text.skipToNavigation

Catalog No. : CI2216

Description:  BX CABLE CONNECTOR 90 1

UPC: 622538724168

Connector, 90 Degree, Trade Size 1 Inch, Clamping Range 1.06 Inch - 1.40 Inch, Zinc Alloy, Suggested Application AC90 4/0/1-350/1, 2/2, 4/3-2/3, 6/4-4/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 4/0/1-350/1, 2/2, 4/3-2/3, 6/4-4/4

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

CSA 3313

Dimensions

Size

1 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N