text.skipToContent text.skipToNavigation

Catalog No. : CI2214

Description:  BX CABLE CONNECTOR 90 3/4

UPC: 622538724144

Connector, 90 Degree, Trade Size 3/4 Inch, Clamping Range 0.77 Inch - 1.12 Inch, Zinc Alloy, Suggested Application AC90 1/0/1-4/0/1, 6/2-4/2, 8/3-3/3, 8/4-6/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For 1/0/1-4/0/1, 6/2-4/2, 8/3-3/3

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

3/4 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 24778 441202 N/A N/A N/A
CSA 3313-111 441401 N/A 2094836_1996-11-01X N/A
UL E1383 N/A N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N