text.skipToContent text.skipToNavigation

Catalog No. : CI2210

Description:  BX CABLE CONNECTOR 90 3/8

UPC: 622538723109

Connector, 90 Degree, Trade Size 3/8 Inch, Clamping Range 0.40 Inch - 0.63 Inch, Zinc Alloy, Suggested application AC90 (BX) 14/2-10/2, 14/3-10/3, 14/4-12/4.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

AC90(BX) 14/2-10/2, 14/3-10/3, 14/4-12/4 - ACG90 (BX) 14/2-10/2, 14/3-10/3, 14/4-12/4

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

UL E1383 , CSA 12798

Dimensions

Size

3/8 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441202 N/A 2467518_2012-04-13 N/A
CSA 12798 441401 N/A 2467518_2012-04-13 N/A
UL E1383 N/A N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N